??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1973697 - Rear mounted grab handles 92 to 200 mm
Bill of material
19-7-3697
PREVIEW
Reference
19-7-3697
Material
304 stainless steel
Finish
mirror polished
A
150 mm
B
50 mm
C
14 mm
D
8 mm
I
11 mm
weight
174 g
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25751-rear-mounted-grab-handles-92-to-200-mm.html
Previews
3D
Dimension
2D
Download CAD models