??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1973695 - Front mounted grab handles 106 and 126 mm
Bill of material
19-7-3695
PREVIEW
Reference
19-7-3695
Material
304 stainless steel
Finish
mirror polished
A
126 mm
B
33 mm
C
45 mm
D
8 mm
E
6 mm
F
150 mm
H
15 mm
G
30 mm
weight
242 g
S
5.3 mm
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25729-front-mounted-grab-handles-106-and-126-mm.html
Previews
3D
Dimension
2D
Download CAD models