??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1973694 - Front mounted grab handles 106 and 126 mm
Bill of material
19-7-3694
PREVIEW
Reference
19-7-3694
Material
304 stainless steel
Finish
mirror polished
A
106 mm
B
27 mm
C
36 mm
D
7 mm
E
5 mm
F
120 mm
H
12 mm
G
24 mm
weight
131 g
S
4.1 mm
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25728-front-mounted-grab-handles-106-and-126-mm.html
Previews
3D
Dimension
2D
Download CAD models