??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1973693 - Front mounted grab handle 88 mm
Bill of material
19-7-3693
PREVIEW
Reference
19-7-3693
Material
304 stainless steel
Finish
mirror polished
A
88 mm
B
25 mm
F
100 mm
weight
68.5 g
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25721-front-mounted-grab-handle-88-mm.html
Previews
3D
Dimension
2D
Download CAD models