??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1973684 - Rear mounted grab handles 52 to 120 mm
Bill of material
19-7-3684
PREVIEW
Reference
19-7-3684
Material
aluminium
Finish
clear anodised
A
80 mm
B
34 mm
D
8 mm
I
12 mm
weight
17 g
M
4 mm
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25734-rear-mounted-grab-handles-52-to-120-mm.html
Previews
3D
Dimension
2D
Download CAD models