??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1973683 - Rear mounted grab handles 52 to 120 mm
Bill of material
19-7-3683
PREVIEW
Reference
19-7-3683
Material
aluminium
Finish
clear anodised
A
52 mm
B
34 mm
D
8 mm
I
10 mm
weight
14 g
M
4 mm
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25733-rear-mounted-grab-handles-52-to-120-mm.html
Previews
3D
Dimension
2D
Download CAD models