??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1973645 - Black aluminium rear mounted grab handles 88 to 120 mm
Bill of material
19-7-3645
PREVIEW
Reference
19-7-3645
Material
aluminium
Finish
matt black
A
120 mm
B
40 mm
F
134 mm
weight
60 g
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25741-black-aluminium-rear-mounted-grab-handles-88-to-120-mm.html
Previews
3D
Dimension
2D
Download CAD models