??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1973639 - Front mounted grab handle 107 mm - zinc die-cast
Bill of material
19-7-3639
PREVIEW
Reference
19-7-3639
Material
zinc die-cast
Finish
chrome plated
A
107 mm
B
22 mm
C
14 mm
F
120 mm
weight
40 g
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25724-front-mounted-grab-handle-107-mm-zinc-die-cast.html
Previews
3D
Dimension
2D
Download CAD models