??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1973527 - Chrome plated rear mounted grab handle 111 mm
Bill of material
19-7-3527
PREVIEW
Reference
19-7-3527
Material
zinc die-cast
Finish
chrome plated
A
111 mm
B
29 mm
F
145 mm
weight
54.8 g
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25758-chrome-plated-rear-mounted-grab-handle-111-mm.html
Previews
3D
Dimension
2D
Download CAD models