??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1973411 - Rear mounted grab handles 52 to 120 mm
Bill of material
19-7-3411
PREVIEW
Reference
19-7-3411
Material
brass
Finish
nickel plated
A
100 mm
B
30 mm
D
7 mm
I
8 mm
weight
44 g
M
4 mm
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25739-rear-mounted-grab-handles-52-to-120-mm.html
Previews
3D
Dimension
2D
Download CAD models