??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1973343 - Front mounted grab handle 125 mm
Bill of material
19-7-3343
PREVIEW
Reference
19-7-3343
Material
steel
Finish
zinc plated
A
125 mm
B
38 mm
F
140 mm
weight
68 g
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25727-front-mounted-grab-handle-125-mm.html
Previews
3D
Dimension
2D
Download CAD models