??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1968130000 - THM MT30X 17/9 WS
Bill of material
Weidmueller 1968130000
Preview
Product number of the Manufacturer
1968130000
Manufacturer Type Description
THM MT30X 17/9 WS
Short Description
Device marking, Self-adhesive, halogen-free, 17 mm, Polyester, white
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248666782
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
V0
Without halogens
Yes
Mass
0.338 kg
depth
0.05 mm
height
9 mm
width
17 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models