??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1966380000 - WAP 2.5-10/0.5MM
Bill of material
Weidmueller 1966380000
Preview
Product number of the Manufacturer
1966380000
Manufacturer Type Description
WAP 2.5-10/0.5MM
Short Description
End plate (terminals) 54.5 mm x 0.35 mm, dark beige
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248688616
Manufacturer Name
Weidmueller Group
version with intermediate plate
No
type of end plate
Yes
color
beige
Combustibility class
V0
min. thickness
0.350 mm
Mass
0.002 kg
height
54.5 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models