??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1964830000 - WZAD 70N
Bill of material
Weidmueller 1964830000
Preview
Product number of the Manufacturer
1964830000
Manufacturer Type Description
WZAD 70N
Short Description
Auxiliary connection (terminal) 6 mm², Number of connections: 1
Long Description
Auxiliary connection to expand the existing connections for terminals.
GTIN
4032248651474
Manufacturer Name
Weidmueller Group
Type of accessory
Connecting technology
Mass
0.026 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models