??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1964130000 - THM MT30X 15/5.1 GE
Bill of material
Weidmueller 1964130000
Preview
Product number of the Manufacturer
1964130000
Manufacturer Type Description
THM MT30X 15/5.1 GE
Short Description
Device marking, Self-adhesive, halogen-free, 15 mm, Polyester, yellow
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248647217
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
V0
Without halogens
Yes
Mass
0.189 kg
depth
0.05 mm
height
5.08 mm
width
15 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models