??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1961920000 - HSS-HF 1/4 4.2-5.8/50Y
Bill of material
Weidmueller 1961920000
Preview
Product number of the Manufacturer
1961920000
Manufacturer Type Description
HSS-HF 1/4 4.2-5.8/50Y
Short Description
Cable coding system, 4.2 - 5.8 mm, 11.3 mm, Polyolefine, yellow
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248642618
Manufacturer Name
Weidmueller Group
max. cable diameter
5.800 mm
label space present
Yes
color
yellow
material
Plastic
Max. diameter of conductors
10 mm
Min. diameter of conductors
4 mm
Min. cable diameter
4.200 mm
Without halogens
Yes
Mass
0.000 kg
depth
0.5 mm
height
50.8 mm
width
11.3 mm
customs tariff number (TARIC)
39173200
URL
URL
Previews
3D
2D
Download CAD models