??
Catalog navigation
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
agru
Description
196.2 - Poly-Flo Measuring Fitting
Bill of material
AGRU_11196503471_Poly-Flo Measuring Fitting_both side leakage control_PPR grey_50/32 SDR17/11
LOD Destination
LOD Level
Article number
Article number
Image Code
196.2
Weight
kg
Dimension long
Dimension short
Description 1
Poly-Flo Measuring Fitting
Description 2
both side leakage control
Material
PPR grey
Manufacturing process
machined
Connection methode
simultaneous + cascade welding
S1
mm
S2
mm
Dimension L
140.000 mm
L1
10.000 mm
L2
50.000 mm
D1
mm
D2
mm
D3
mm
Z
mm
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.
下载CAD模型