??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
1950K - Surface box "telescopic" made of plastic for underground hydrants
Bill of material
5007820
Item Number
5007820
LOD Level
Height Adjustable
mm
Enter value for H
Height Adjustable
mm
cm
inch
ft
Top
379 / 273 mm
Bottom
442 / 334 mm
Weight
17.8 kg
Product Link
Link
Previews
3D
Dimension
2D
Download CAD models