??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HAWLE
Description
1950 - Surface box "rigid" for below ground hydrants
Bill of material
5007819
Item Number
5007819
LOD Level
Height
300 mm
Top
367 / 262 mm
Top Hatch
310 / 205 mm
Bottom
443 / 338 mm
Weight
27.8 kg
Product Link
Link
Previews
3D
Dimension
2D
Download CAD models