??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
194242-1
Bill of material
194242-1
Part Number
194242-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
194242-1
TE Internal Description
AMPOWER HOUSING,PLUG,43 POS
Product Type
Housing
Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Number of Positions
43
Contact Retention Within Housing
Without
Contact Type
Pin, Socket
Termination Method to Wire & Cable
Crimp
Connector Mounting Type
Panel
Centerline Pitch
.16, .24, .31 mm
Centerline Pitch
.006, .009, .012 in
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Polyester GF
Row-to-Row Spacing
10, 6, 8 mm
Row-to-Row Spacing
.236, .314, .393 in
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
Circuit Application
Power & Signal
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Package
For Use With
8 - 3mm contacts - 32 - SignalSize 16 contacts - 3 - 3mm contacts
Previews
3D
2D
Download CAD models