??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
1937120000 - WGK 95F VP GN/YE BX
Bill of material
Weidmueller 1937120000
Preview
Product number of the Manufacturer
1937120000
Manufacturer Type Description
WGK 95F VP GN/YE BX
Short Description
Lead-through terminal
GTIN
4032248664733
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
95 mm²
max. connectable conductor cross-section multiple wire
95 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
35 mm²
min. connectable conductor cross-section multiple wire
35 mm²
rated current
232 A
height
74 mm
color
green-yellow
Connection type
Screw connection
Combustibility class
V0
Connection type 2
Soldering lug connection
material of insulation
PA
Max. line cross section, flexible
95 mm²
Min. line cross section, flexible
35 mm²
width
25 mm
rated voltage
690 V
Mass
0.187 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
CAD modeli indir