??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1934430000 - CC-H 30/60
Bill of material
Weidmueller 1934430000
Preview
Product number of the Manufacturer
1934430000
Manufacturer Type Description
CC-H 30/60
Short Description
Device marking holder, 60 mm, Polyamide 66, black
Long Description
Holder for device markers for identifying devices. The holders can be attached using screws, glue or cable ties.
GTIN
4032248590995
Manufacturer Name
Weidmueller Group
material
Polyamide (PA)
Combustibility class
V2
Without halogens
Yes
Mass
0.005 kg
depth
6 mm
height
32.8 mm
width
63.8 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models