??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1934050000 - WGKV 4 GY BX
Bill of material
Weidmueller 1934050000
Preview
Product number of the Manufacturer
1934050000
Manufacturer Type Description
WGKV 4 GY BX
Short Description
Lead-through terminal
GTIN
4032248588626
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
rated current
32 A
height
24 mm
color
gray
Connection type
Screw connection
Combustibility class
V0
Connection type 2
Screw connection
material of insulation
PA
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
6 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Closing plate required
No
width
8.100 mm
rated voltage
250 V
Mass
0.009 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models