??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
1931A
Bill of material
1931A.006
PDF-Download
Documentation drawing
Standard of Characteristics
DIN4000-82
Item.ID
Item.Name
Schaftfräser
Company Code
F
Tool Style Code
1
Cutting Tool Material, Manufacturer Naming
HM
Standard Number
WN
Connection Code, Machine Side
Treatment
FEC, FDR
Cutting Diameter
mm
Cuttingedge Length, max.
mm
Protruding Length
mm
Overall Length
75
Functional Length
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
1
Connection Size, Machine Side
Connection Diameter, Machine Side
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Cutting Direction
R
Face Effective Cutting Edge Count
2
Flute Helix Hand
N
Corner Radius
0 mm
Cutting Tool Material
HC
Coolant Exit Style Code
0
Coating
TIALN
Previews
3D
2D
CAD modeli indir