??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1925040000 - WEW WTL 35
Bill of material
Weidmueller 1925040000
Preview
Product number of the Manufacturer
1925040000
Manufacturer Type Description
WEW WTL 35
Short Description
End bracket, Wemid, dark beige, Rail: TS 35, when screwed in
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4032248566143
Manufacturer Name
Weidmueller Group
color
beige
material
Plastic
Type of locking
screwable
Combustibility class
V0
Assembly type
Top-hat rail TH35
Mass
0.027 kg
depth
78.751 mm
height
100 mm
width
18 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models