??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1925030000 - WTL 35/2STB
Bill of material
Weidmueller 1925030000
Preview
Product number of the Manufacturer
1925030000
Manufacturer Type Description
WTL 35/2STB
Short Description
Test-disconnect terminal, Screw connection, 35 mm², 500 V, 125 A, sliding, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4032248566136
Manufacturer Name
Weidmueller Group
Design of cross-switch disconnector
without
max. connectable conductor cross-section fine wire with conductor end sleeve
35 mm²
max. connectable conductor cross-section multiple wire
35 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
min. connectable conductor cross-section multiple wire
10 mm²
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
125 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
125 A
Power loss, static, current-independent [Pls]
4 W
color
beige
Design of longitudinal or transverse separation
gliding
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
35 mm²
Max. line cross section, rigid
16 mm²
Min. line cross section, flexible
4 mm²
Min. line cross section, rigid
4 mm²
Levels internally bridged
No
Integrated test connector present
Yes
Closing plate required
No
Assembly type
Top-hat rail TH35
rated voltage
500 V
Mass
0.110 kg
depth
67.25 mm
height
100 mm
width
16 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models