??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
192447-8
Bill of material
192447-8
Part Number
192447-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
192447-8
TE Internal Description
SKT, 4MM, TSS, 516-32
Power Contact Type
Threaded Sleeve Socket
Operating Voltage
250 VAC
Continuous Current Rating
60 A
Voltage Drop
10 mV
Contact Current Rating Max
60 A
Contact Retention Within Housing
Without
Mating Pin Diameter
4 mm [ .157 in ]
Contact Base Material
Brass
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.25 um [ 10 uin ]
Contact Mating Area Plating Material Finish
Bright
Contact Termination Area Plating Material
Silver
Contact Termination Area Plating Thickness
5 um [ 200 uin ]
Contact Orientation
Straight
Contact Underplating Material
Nickel
Contact Underplating Material Thickness
1 um [ 40 uin ]
Louvertac Band
With
Louvertac Band Material
Beryllium Copper
Louvertac Band Plating Material
Gold
Termination Type
Thread Mount
Screw & Hole Thread Size
516-32
Mount Type
Thread Mount
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Package
Packaging Quantity
1
Weight
5.61 g [ .18 oz ]
Previews
3D
2D
Download CAD models