??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1923089 - UK 5-TWIN DECKELSEGMENT
Bill of material
PHOENIX CONTACT 1923089
Product number of the Manufacturer
1923089
Short Description
Cover segment
Long Description
End cover segment, for covering multi-conductor terminal blocks when two-conductor terminal blocks are aligned, color: Gray
Manufacturer Type Description
UK 5-TWIN DECKELSEGMENT
Preview
International product number
4017918121334
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Combustibility class
V0
color
Grey
net weight
0.000 kg
min. thickness
0.700 mm
designed as intermediate plate
No
type of end plate
No
Latchable present
No
GTIN
4017918121334
Manufacturer product designation
Cover segment
Manufacturer product description
End cover segment, for covering multi-conductor terminal blocks when two-conductor terminal blocks are aligned, color: Gray
Product type
UK 5-TWIN DECKELSEGMENT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models