??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1923034 - D-UK 5-TWIN
Bill of material
PHOENIX CONTACT 1923034
Product number of the Manufacturer
1923034
Short Description
End cover
Long Description
End cover, length: 50 mm, width: 2 mm, height: 50 mm, color: gray
Manufacturer Type Description
D-UK 5-TWIN
Preview
Combustibility class
V2
color
Grey
height
50.31 mm
net weight
0.003 kg
min. thickness
2 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4017918052430
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 50 mm, width: 2 mm, height: 36 mm, color: gray
Product type
D-UK 5-TWIN
GLN of manufacturer
4063151
International product number
4017918052430
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models