??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
192244-1
Bill of material
192244-1
Part Number
192244-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
192244-1
TE Internal Description
6MM TMP 14-28
Power Contact Type
Contact
Connector System
Bus Bar-to-Bus Bar
Continuous Current Rating
100 A
Contact Current Rating Max
100 A
Contact Type
Pin
Mating Pin Diameter
6 mm [ .236 in ]
Contact Base Material
Brass
Contact Mating Area Plating Material
Silver
Contact Mating Area Plating Material Thickness
5 um [ 200 uin ]
Contact Termination Area Plating Material
Silver
Contact Termination Area Plating Thickness
5 um [ 200 uin ]
Contact Orientation
Straight
Contact Underplating Material
Nickel
Contact Underplating Material Thickness
1 um [ 40 uin ]
Louvertac Band
Without
Termination Type
Thread Mount
Screw & Hole Thread Size
14-28
Mount Type
Thread Mount
Operating Temperature Range
-196 - 200 C [ -385 - 392 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Tray
Packaging Quantity
24
Weight
11.91 g [ .42 oz ]
Previews
3D
2D
Download CAD models