??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1919900000 - ESO 8/20 DIN A4 GE
Bill of material
Weidmueller 1919900000
Preview
Product number of the Manufacturer
1919900000
Manufacturer Type Description
ESO 8/20 DIN A4 GE
Short Description
Terminal marking, Printed characters: without, horizontal and vertical, yellow
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248556908
Manufacturer Name
Weidmueller Group
Grid dimensions
7 mm
color
yellow
material
Paper
Mass
0.015 kg
depth
0.3 mm
height
7 mm
width
20 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models