??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1919870000 - ESO 8/20 P DIN A4 WS
Bill of material
Weidmueller 1919870000
Preview
Product number of the Manufacturer
1919870000
Manufacturer Type Description
ESO 8/20 P DIN A4 WS
Short Description
Terminal marking, Printed characters: without, horizontal and vertical, white
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248556861
Manufacturer Name
Weidmueller Group
Grid dimensions
7 mm
color
white
Mass
0.013 kg
depth
0.13 mm
height
7 mm
width
20 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models