??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1919001 - Black aluminium rear mounted grab handles 75 to 150 mm
Bill of material
19-1-9001
PREVIEW
Reference
19-1-9001
Material
aluminium
Finish
black painting
A
75 mm
B
38 mm
C
16 mm
weight
34 g
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26104-black-aluminium-rear-mounted-grab-handles-75-to-150-mm.html
Previews
3D
Dimension
2D
Download CAD models