??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1919000 - Moulded grab handle - rear mounted
Bill of material
19-1-9000
PREVIEW
Reference
19-1-9000
Material
polymer
Finish
black
A
132 mm
B
55 mm
C
25 mm
F
160 mm
weight
86 g
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26103-moulded-grab-handle-rear-mounted.html
Previews
3D
Dimension
2D
Download CAD models