??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1915500000 - WTA 8 TN/ZA
Bill of material
Weidmueller 1915500000
Preview
Product number of the Manufacturer
1915500000
Manufacturer Type Description
WTA 8 TN/ZA
Short Description
Test adapter (terminal) 1.5 mm², 205 V, 6 A
Long Description
Test adapter for measurements on terminals.
GTIN
4032248548071
Manufacturer Name
Weidmueller Group
Grid dimensions
6 mm
tackable possible
Yes
Max. line cross section, rigid
2.500 mm²
Min. line cross section, rigid
0.500 mm²
rated voltage
205 V
Mass
0.005 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models