??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1913849 - HDO System
Bill of material
19-1-3849
PREVIEW
Reference
19-1-3849
Material
430 stainless steel
Finish
brightened
A
152 mm
B
65 mm
C
80 mm
Previews
3D
Dimension
2D
Download CAD models