??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1913833 - Rear mounted grab handles 92 to 200 mm
Bill of material
19-1-3833
PREVIEW
Reference
19-1-3833
Material
316 stainless steel
Finish
mirror polished
A
92 mm
B
32 mm
C
14.8 mm
D
7.8 mm
I
10 mm
weight
120 g
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25748-rear-mounted-grab-handles-92-to-200-mm.html
Previews
3D
Dimension
2D
Download CAD models