??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1913798 - Front mounted grab handles 50 mm
Bill of material
19-1-3798
PREVIEW
Reference
19-1-3798
Material
steel
Finish
chrome plated
A
50 mm
B
25 mm
C
35 mm
weight
46 g
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25732-front-mounted-grab-handles-50-mm.html
Previews
3D
Dimension
2D
Download CAD models