??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1913797 - Front mounted grab handles 107 mm in steel or stainless steel
Bill of material
19-1-3797
PREVIEW
Reference
19-1-3797
Material
304 stainless steel
Finish
deburred
A
107 mm
B
21 mm
C
15 mm
F
120 mm
weight
32 g
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25722-front-mounted-grab-handles-107-mm-in-steel-or-stainless-steel.html
Previews
3D
Dimension
2D
Download CAD models