??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1913672 - Rear mounted grab handles 92 and 108 mm
Bill of material
19-1-3672
PREVIEW
Reference
19-1-3672
Material
aluminium
Finish
polished
A
108 mm
B
39 mm
D
10 mm
I
10 mm
weight
30 g
M
4 mm
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25744-rear-mounted-grab-handles-92-and-108-mm.html
Previews
3D
Dimension
2D
Download CAD models