??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1913572 - Knurled collar
Bill of material
19-1-3572
PREVIEW
Reference
19-1-3572
Material
brass
Finish
chrome plated
A
16 mm
B
8 mm
weight
10 g
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25756-knurled-collar.html
Previews
3D
Dimension
2D
Download CAD models