??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1913570 - Rear mounted grab handles 102 to 204 mm
Bill of material
19-1-3570
PREVIEW
Reference
19-1-3570
Material
steel
Finish
chrome plated
A
153 mm
B
38 mm
D
8 mm
I
14 mm
weight
90 g
M
5 mm
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25754-rear-mounted-grab-handles-102-to-204-mm.html
Previews
3D
Dimension
2D
Download CAD models