??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1913425 - Rear mounted grab handles 92 and 108 mm
Bill of material
19-1-3425
PREVIEW
Reference
19-1-3425
Material
aluminium
Finish
polished
A
92 mm
B
32 mm
D
10 mm
I
10 mm
weight
26 g
M
5 mm
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25743-rear-mounted-grab-handles-92-and-108-mm.html
Previews
3D
Dimension
2D
Download CAD models