??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1913424 - Rear mounted grab handles 110 mm
Bill of material
19-1-3424
PREVIEW
Reference
19-1-3424
Material
304 stainless steel
Finish
polished
A
110 mm
B
35 mm
D
8 mm
I
11 mm
weight
61 g
M
5 mm
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25757-rear-mounted-grab-handles-110-mm.html
Previews
3D
Dimension
2D
Download CAD models