??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1913390 - Rear mounted handles
Bill of material
19-1-3390
PREVIEW
Reference
19-1-3390
Material
brass
Finish
chrome plated
A
160 mm
B
50 mm
weight
114 g
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25759-rear-mounted-handles.html
Previews
3D
Dimension
2D
Download CAD models