??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
19119
Bill of material
191190007
Part Number
191190007
Description
InsulKrimp Long Barrel Flanged Spade Terminal for 14-22 AWG Wire, Stud Size 8 (M4), Length 21.23mm
Barrel Type
Open
Stud Size
8 (M4)
Wire Size
14, 16, 18, 22 AWG
Previews
3D
2D
Download CAD models