??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1909710000 - VG M25-K67
Bill of material
Weidmueller 1909710000
Preview
Product number of the Manufacturer
1909710000
Manufacturer Type Description
VG M25-K67
Short Description
Cable gland (plastic) VG K (standard plastic cable gland) straight, M 25, 10 mm, OD min. 13 - OD max. 18 mm, Polyamide 6
Long Description
Plastic cable gland for sealing housings when inserting cables. With strain relief.
GTIN
4032248536634
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP67
wrench width 1
33 mm
glass-fiber reinforced
No
max. sealing range
18 mm
min. sealing range
13 mm
fire resistance (according to UL94)
V2
Bend protection present
No
Counter nut present
No
Design
straight
minimum ambient temperature (during operation)
-20 °C
maximum ambient temperature (during operation)
100 °C
thread length connection thread
10 mm
material of the sealing insert
NBR
separable screw connection
No
for armored cables
No
material
Plastic
Color
light grey (RAL 7035, GREY)
Without halogens
Yes
Mass
0.024 kg
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models