??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1909490000 - VG M12 - MS 1/EMV
Bill of material
Weidmueller 1909490000
Preview
Product number of the Manufacturer
1909490000
Manufacturer Type Description
VG M12 - MS 1/EMV
Short Description
Cable gland (metal) VG EMV GEN 1 (EMC cable gland with clamping cage) straight, M 12, 6 mm, OD min. 3 - OD max. 6.5 mm, IP68 - 5 bar (30 min.) IP69K, Brass, nickel-plated
Long Description
Metal cable gland for sealing housings when inserting cables. With strain relief.
GTIN
4032248536412
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP68
wrench width 1
14 mm
glass-fiber reinforced
No
max. sealing range
6.500 mm
min. sealing range
3 mm
Sealing type
Single-orifice seal
Bend protection present
No
Counter nut present
No
Design
straight
minimum ambient temperature (during operation)
-40 °C
maximum ambient temperature (during operation)
100 °C
protection type (NEMA)
NEMA 4X
thread length connection thread
6 mm
material of the sealing insert
Chloroprene
separable screw connection
No
for armored cables
No
material
brass nickel-plated
Color
gray
Without halogens
No
Mass
0.013 kg
customs tariff number (TARIC)
74198090
URL
URL
Previews
3D
2D
Download CAD models