??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1909430000 - KSG M32 BN O SC 2 G32
Bill of material
Weidmueller 1909430000
Preview
Product number of the Manufacturer
1909430000
Manufacturer Type Description
KSG M32 BN O SC 2 G32
Short Description
Ex cable gland (metal) straight, M 32, 16 mm, OD min. 19.5 - OD max. 26.3 mm, ID min. 19.50 - ID max. 26.30 mm, IP66, IP68 - 2.5 bar, Brass
Long Description
Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.
GTIN
4032248536351
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP66
max. sealing range
26.300 mm
min. sealing range
19.500 mm
Bend protection present
No
Counter nut present
No
Design
straight
minimum ambient temperature (during operation)
-35 °C
maximum ambient temperature (during operation)
90 °C
thread length connection thread
16 mm
material of the sealing insert
Chloroprene
for armored cables
No
type of seal Ex
Other
material
Brass
Without halogens
No
Explosion protection categories for gases
Mass
0.253 kg
customs tariff number (TARIC)
74198090
URL
URL
Previews
3D
2D
Download CAD models