??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1909320000 - KDSU M32 BN O SC 2 G32
Bill of material
Weidmueller 1909320000
Preview
Product number of the Manufacturer
1909320000
Manufacturer Type Description
KDSU M32 BN O SC 2 G32
Short Description
Ex cable gland (metal) straight, M 32, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2 mm, OD min. 26.7 - OD max. 34 mm, ID min. 19.50 - ID max. 26.30 mm, IP66, IP68 - 2.5 bar, Brass
Long Description
Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.
GTIN
4032248536245
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP66
max. sealing range
34 mm
min. sealing range
26.700 mm
Bend protection present
No
Counter nut present
No
Design
straight
minimum ambient temperature (during operation)
-35 °C
maximum ambient temperature (during operation)
90 °C
thread length connection thread
16 mm
material of the sealing insert
Chloroprene
for armored cables
Yes
max. sealing value inner jacket
26.300 mm
min. sealing value inner mat
19.500 mm
max. thickness of the reinforcement
2 mm
min. thickness of the reinforcement
0.100 mm
type of seal Ex
Other
material
Brass
Without halogens
No
Explosion protection categories for gases
Mass
0.792 kg
customs tariff number (TARIC)
74198090
URL
URL
Previews
3D
2D
Download CAD models